Catalog navigation
CAD model selection
HELP_VARIABLE
Company
KSS.,Co.Ltd.
Description
CAS - Compact Actuator NEMA 6 size
Bill of material
CAS14-R020-020NB
CNSORDERNO
Model
CAS14-R020-020NB
T
Travel
20 mm
SL
Screw Lead
2 mm
RES
Resolution
0.01 μm
L1
Length
107 mm
L2
Length
49 mm
L3
Length
30 mm
F
Length
1 mm
N
Number of holes
4
LCH
Max. Load Capacity Hor.
5 N
LCV
Max. Load Capacity Vert.
3 N
PS
Permissible speed
40 mm/sec
MASS
Mass
88 g
POS
Position of slider
mm
Enter value for POS
Position of slider
mm
cm
inch
ft
Download CAD models
Previews
3D
Dimension
2D
+81(0) 3-5961-5031